
Brand: Chance
Catalog ID: GS16012CP
Catalog Number
GS16012CP
Description - End Fitting
Clevis - Thimble-Eye
Material
Fiberglass - Veiled Rod
Material Type
Standard
Strength Rating - Ultimate
16000 lb
Tensile Strength
16000 lb.
UPC
096359036845
Diameter - Rod / Tube
0.625 in
Dimensions
12 in x 2.75 in x 1.69 in
Height
1.69 in
Length
12 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Mounting Bolt Spacing
21.3 in
Weight
2.57 lb
Width
2.75 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Strength Rating - Ultimate
16000 lb
Tensile Strength
16000 lb.
Pallet Quantity
720
Standard Package
10