HUBBELL POWER SYSTEMS
12" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye
Image of GS21012PPSC 12" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

12" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand: Chance

Catalog ID: GS21012PPSC

12" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Thimble-Eye / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21012PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

UPC

096359667506

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Weight

2.7 lb

Force Related

Tensile Strength

21000 lb.

Logistics

Standard Package

1