HUBBELL POWER SYSTEMS
Image of GS30012CC 12" 30K Guy Strain, Clevis / Clevis
* Representative image
Image of GS30012CC 12" 30K Guy Strain, Clevis / Clevis

12" 30K Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS30012CC

12" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30012CC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359566168

Dimensions

Diameter - Rod / Tube

0.75 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

24 in

Weight

6.1 lb

Logistics

Standard Package

1