HUBBELL POWER SYSTEMS
12" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller
Image of GS30012CP1SC 12" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

12" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS30012CP1SC

12" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Thimble-Eye + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30012CP1SC

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Weight

6.1 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Standard Package

1