HUBBELL POWER SYSTEMS
Image of C4000799 1/2 in Composite Fiber Braided DURA-PLEX™ Rope
Buy America(n) Qualified

1/2 in Composite Fiber Braided DURA-PLEX™ Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000799

Samson Dura-Plex is a 12-strand single braid, where the composite strands are braided together using parallay construction to produce a rope with an excellent strength-to-weight ratio.

  • Weight per 100 ft: 5.8 lbs
  • Abrasion resistant
  • Easy to splice and flexible
  • Good grip and knot-holding ability
  • Good strength compared to other "combo" ropes

General

Catalog Number

C4000799

Material

Composite Fiber Braided

Material Type

Standard

Size

1/2 in

SizeMetric

12.7 mm

Tensile Strength

6,000 lb.

Tensile Strength Metric

2,722 kg

Type

Load Lift Assist

UPC

096359016816

Dimensions

Diameter

0.5 in

Length

7200 in

Size

1/2 in

SizeMetric

12.7 mm

Weight

6 lb

WeightMetric

2.7 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Force Related

Tensile Strength

6,000 lb.

Tensile Strength Metric

2,722 kg

Logistics

Pallet Quantity

9000

Standard Package

600