HUBBELL POWER SYSTEMS
Image of M18963 1/2 in Samson SSR-100-3™ Polyolefin-Polyester Blend Rope
* Representative image
Image of M18963 1/2 in Samson SSR-100-3™ Polyolefin-Polyester Blend Rope

1/2 in Samson SSR-100-3™ Polyolefin-Polyester Blend Rope

Brand: Chance Lineman Tools & Equipment

Catalog ID: M18963

Samson SSR-100-3 is a combination fiber, 3-strand rope with an excellent wear life and high strength-to-weight ratio. SSR-100-3 is produced with high strength plied-filament polyester surface yarns wrapped over Samson's high-tenacity Ultra Blue fiber. This rope offers the durability of polyester, but with higher strengths than other combination ropes.

  • Weight per 100 ft: 6.0 lbs
  • Durable Polyolefin-Polyester blend
  • Easy to splice
  • Economical
  • Hockle resistant

Product details

General

Catalog Number

M18963

Material

Polyolefin-Polyester Blend

Size

1/2 in

SizeMetric

12.7 mm

Tensile Strength

6,200 lb.

Tensile Strength Metric

2,812 kg

Type

Load Lift Assist

UPC

096359043935

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Length

7200 in

Weight

6 lb

WeightMetric

2.7 kg

Logistics

Pallet Quantity

10800

Standard Package

600

Resources and downloads

Specifications