HUBBELL POWER SYSTEMS
12 Meter Scaffolding Set, 1x1 platform with wheels (International Only)
Image of PSCS121X1W 12 Meter Scaffolding Set, 1x1 platform with wheels (International Only)

12 Meter Scaffolding Set, 1x1 platform with wheels (International Only)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCS121X1W

Insulated Scaffolding, 12 Meter Set, 1m x 1m platform with wheels. Insulated Scaffolding is not available for sale or use in the USA and Canada.

Insulated Scaffolding - 1m x 1m Platform

General

Catalog Number

PSCS121X1W

Style

12 Meter Set, 1m X 1m Platform With Wheels

Dimensions

Dimensions

98 in x 46 in x 72 in

Dimensions Metric

2489 mm x 1168 mm x 1829 mm

Height

72 in

Height Metric

1829 mm

Length

98 in

Length Metric

2489 mm

Weight

1092 lb

Weight Metric

495.3 kg

Width

46 in

Width Metric

1168 mm