HUBBELL POWER SYSTEMS
12 Meter Scaffolding Set, 1x2 platform with wheels (International Only)
Image of PSCS121X2W 12 Meter Scaffolding Set, 1x2 platform with wheels (International Only)

12 Meter Scaffolding Set, 1x2 platform with wheels (International Only)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCS121X2W

Insulated Scaffolding, 12 Meter Set, 1m x 2m platform with wheels. Insulated Scaffolding is not available for sale or use in the USA and Canada.

Insulated Scaffolding - 1m x 2m Platform

General

Catalog Number

PSCS121X2W

Style

12 Meter Set, 1m X 2m Platform With Wheels

Dimensions

Dimensions

99 in x 47 in x 79 in

Dimensions Metric

2515 mm x 1194 mm x 2007 mm

Height

79 in

Height Metric

2007 mm

Length

99 in

Length Metric

2515 mm

Weight

1833 lb

Weight Metric

831.4 kg

Width

47 in

Width Metric

1194 mm