HUBBELL POWER SYSTEMS
120" 16K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS16120CC1 120" 16K Guy Strain, Clevis / Clevis + 1 Roller

120" 16K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS16120CC1

120" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16120CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359037347

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

120 in x 2.75 in x 2 in

Height

2 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

128 in

Weight

6.84 lb

Width

2.75 in

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

250

Standard Package

10