HUBBELL POWER SYSTEMS
120" 21K Guy Strain, Clevis / Clevis + 2 Rollers
Image of GS21120CC2 120" 21K Guy Strain, Clevis / Clevis + 2 Rollers

120" 21K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS21120CC2

120" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis + 2 Rollers

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS21120CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

UPC

096359237419

Dimensions

Diameter - Rod / Tube

0.625 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Mounting Bolt Spacing

129 in

Weight

7.6 lb

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

21000 lb

Tensile Strength

21000 lb.

Logistics

Standard Package

1