HUBBELL POWER SYSTEMS
Image of GS30120CC2 120" 30K Guy Strain, Clevis / Clevis + 2 Rollers
Buy America(n) Qualified

120" 30K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS30120CC2

120" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 2 Rollers

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30120CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359511243

Dimensions

Diameter - Rod / Tube

0.75 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

132 in

Weight

9.6 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1