HUBBELL POWER SYSTEMS
Image of GS36120CC 120" 36K Guy Strain, Clevis / Clevis

120" 36K Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS36120CC

120" Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS36120CC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

36000 lb

Tensile Strength

36000 lb.

UPC

096359656333

Dimensions

Diameter - Rod / Tube

0.875 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Mounting Bolt Spacing

135 in

Weight

12.9 lb

Force Related

Strength Rating - Ultimate

36000 lb

Tensile Strength

36000 lb.

Logistics

Pallet Quantity

100

Standard Package

4