HUBBELL POWER SYSTEMS
120" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller
Image of GS36120CC1SC 120" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

120" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS36120CC1SC

120" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis + 1 Roller

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS36120CC1SC

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

36000 lb.

Dimensions

Diameter - Rod / Tube

0.875 in

Length

120 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Weight

12.9 lb

Force Related

Tensile Strength

36000 lb.

Logistics

Standard Package

1