
Brand: Greenjacket
Catalog ID: BFS-0050X0600B
1/2IN x 6IN Flat Bar Cover
Application
Protective cover for flat bar bus or structures
Catalog Number
BFS-0050X0600B
Color
Green
Material - Body
Polyurea
Product Category
Wildlife Protectors
Dimensions
45 in x 3/4 in x 6 1/4 in
Height
6 1/4 in
Length
45 in
Width
3/4 in