HUBBELL POWER SYSTEMS
Image of BFS-0050X0400B 1/2INx4INx24IN Flat Bar Cover

1/2INx4INx24IN Flat Bar Cover

Brand: Greenjacket

Catalog ID: BFS-0050X0400B

1/2INx4INx24IN Flat Bar Cover

1/2INx4INx24IN Flat Bar Cover

  • Modifiable length
  • Coupler that allows multiple/corresponding covers to be joined together with no gaps
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for flat bar bus or structures

Catalog Number

BFS-0050X0400B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Dimensions

24 in x 3/4 in x 4 1/8 in

Height

4 1/8 in

Length

24 in

Width

3/4 in