HUBBELL POWER SYSTEMS
13 1/2IN x 16IN Lightning Arrester Cover
Image of LAR-1350X1600B 13 1/2IN x 16IN Lightning Arrester Cover

13 1/2IN x 16IN Lightning Arrester Cover

Brand: Greenjacket

Catalog ID: LAR-1350X1600B

13 1/2IN x 16IN Lightning Arrester Cover

  • Modifiable cover exits where needed
  • Flange around opening perimeter of cover that provides air gap for better protection
  • Push pin closure for permanent installation

General

Application

Protective cover for a variety of lightning arrester

Catalog Number

LAR-1350X1600B

Color

Green

Material - Body

Polyurea

Product Category

Wildlife Protectors

Dimensions

Height

16 in

Width

13 1/2 in