HUBBELL POWER SYSTEMS
13mil COPPER-BONDED GROUND ROD, 3/4in x 10ft, UNTHREADED ENDS
13mil Copper Ground Rod

13mil COPPER-BONDED GROUND ROD, 3/4in x 10ft, UNTHREADED ENDS

Brand: Chance

Catalog ID: C613403

Ground rods connect the grounding system to earth ground in an electrical grid. Referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

General

Catalog Number

C613403

Coating

13 mil Copperbonded

Material

Steel

UPC

096359744207

Dimensions

Diameter

0.75 in

Dimensions

120.00 in x 0.673 in x 0.673 in

Distance From Pole

N/A

Height

0.673 in

Length

120 in

Weight

12.96 lb

Width

0.673 in