HUBBELL POWER SYSTEMS
Image of EM-GH-13 #14 AWG Green Bonding Harness
Buy America(n) Qualified

#14 AWG Green Bonding Harness

Brand: EMC

Catalog ID: EM-GH-13

The EM GH-13 grounding harness is designed to connect and ground the shield of buried service wire to the grounding stud of a station protector. The harness consists of a tinnedTERMI-FOIL® connector, crimped to one end of a green PVCinsulated #14AWG stranded tinned copper wire, and a tinned spade terminal, crimped to the opposite end. Overall length is 7 inches.

Green PVC Insulation, Tin TERMI-FOIL connector & tin plated wire & Terminal.

#14 AWG green harness with TERMI-FOIL shield connector

General

Catalog Number

EM-GH-13

Material

Copper

Dimensions

Length

7 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)