HUBBELL POWER SYSTEMS
Image of GS16144TT 144" 16K Guy Strain, Thimble / Thimble
* Representative image
Image of GS16144TT 144" 16K Guy Strain, Thimble / Thimble

144" 16K Guy Strain, Thimble / Thimble

Brand: Chance

Catalog ID: GS16144TT

144" Fiberglass Guy Strain; 16,000 lb Series; Thimble / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16144TT

Description - End Fitting

Thimble - Thimble

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

2 in

Mounting Bolt Spacing

152 in

Weight

5.7 lb

Logistics

Standard Package

10