HUBBELL POWER SYSTEMS
Image of GS30144CC 144" 30K Guy Strain, Clevis / Clevis

144" 30K Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS30144CC

144" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30144CC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359621393

Dimensions

Diameter - Rod / Tube

0.75 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

156 in

Weight

10.3 lb

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

125

Standard Package

1