HUBBELL POWER SYSTEMS
Image of GS36144CC2 144" 36K Guy Strain, Clevis / Clevis + 2 Rollers
* Representative image
Image of GS36144CC2 144" 36K Guy Strain, Clevis / Clevis + 2 Rollers

144" 36K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS36144CC2

144" Fiberglass Guy Strain- 36,000 lb Series- Clevis / Clevis + 2 Rollers

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS36144CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

36000 lb

Tensile Strength

36000 lb.

UPC

096359441342

Dimensions

Diameter - Rod / Tube

0.875 in

Dimensions

144 in x 2.7 in x 2.62 in

Height

2.62 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Mounting Bolt Spacing

159 in

Weight

20.2 lb

Width

2.7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

4

Pallet Quantity

100

Standard Package

4