HUBBELL POWER SYSTEMS
144" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller
Image of GS36144CC1SC 144" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

144" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS36144CC1SC

144" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis + 1 Roller

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS36144CC1SC

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

36000 lb.

Dimensions

Diameter - Rod / Tube

0.875 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Weight

13.8 lb

Force Related

Tensile Strength

36000 lb.

Logistics

Standard Package

1