Image of 3SBM4824AMB 15° 1-Position Cutout / Arrester Standoff Bracket, 48" 24" Three-Phase w/Hardware (No Collars)
* Representative image
Image of 3SBM4824AMB 15° 1-Position Cutout / Arrester Standoff Bracket, 48" 24" Three-Phase w/Hardware (No Collars)

15° 1-Position Cutout / Arrester Standoff Bracket, 48" 24" Three-Phase w/Hardware (No Collars)

Brand: Chance

Catalog ID: 3SBM4824AMB

48" 24" Medium Duty Fiberglass 15° 1-Position Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware (No Collars)

  • Single position end fitting with hardware (bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is aluminum alloy, end fitting is hot dip galvanized ductile iron

Product details

General

Catalog Number

3SBM4824AMB

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359396451

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

48 in

Distance from Pole - Third Phase

24 in

Length

48 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

15.7 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

5

Resources and downloads