HUBBELL POWER SYSTEMS
Image of 1SBM24AM 15° 1-Position Cutout / Arrester Standoff Bracket (No Hardware), 24"
* Representative image
Image of 1SBM24AM 15° 1-Position Cutout / Arrester Standoff Bracket (No Hardware), 24"

15° 1-Position Cutout / Arrester Standoff Bracket (No Hardware), 24"

Brand: Chance

Catalog ID: 1SBM24AM

24" Medium Duty Fiberglass 15° 1-Position Single-Phase Cutout / Arrester Bracket (No Hardware)

  • Single position end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM24AM

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359242376

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.8 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

120

Standard Package

6

Resources and downloads