HUBBELL POWER SYSTEMS
Image of 1SBM18AMB 15° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

15° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand: Chance

Catalog ID: 1SBM18AMB

18" Medium Duty Fiberglass 15° 1-Position Single-Phase Cutout / Arrester Bracket w/ Hardware

  • Single position end fitting with hardware (bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM18AMB

Description - End Fitting

1 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

951 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359232667

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 3 in x 12.75 in

Distance From Pole

18 in

Height

12.75 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.67 lb

Width

3 in

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

951 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Pallet Quantity

120

Standard Package

6