HUBBELL POWER SYSTEMS
Image of 3SBM3613AMTB 15° 2-Position Cutout / Arrester Standoff Bracket, 36" 13" Three-Phase w/ Hardware

15° 2-Position Cutout / Arrester Standoff Bracket, 36" 13" Three-Phase w/ Hardware

Brand: Chance

Catalog ID: 3SBM3613AMTB

36 13 Medium Duty 15° 2-Position Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

3SBM3613AMTB

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359451891

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Distance from Pole - Third Phase

13 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

20.1 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

5

Standard Package

5