HUBBELL POWER SYSTEMS
15° 2-Position Cutout / Arrester Standoff Bracket, 48" 24" Three-Phase (No Hardware)
Image of 3SBM4824AMT 15° 2-Position Cutout / Arrester Standoff Bracket, 48" 24" Three-Phase (No Hardware)

15° 2-Position Cutout / Arrester Standoff Bracket, 48" 24" Three-Phase (No Hardware)

Brand: Chance

Catalog ID: 3SBM4824AMT

48 24 Medium Duty 15° 2-Position Three-Phase Cutout / Arrester Standoff Bracket (No Hardware)

  • Two position ("T" bracket) end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

3SBM4824AMT

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359449812

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

48 in

Distance from Pole - Third Phase

24 in

Length

48 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

23.3 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Carton Quantity

5

Standard Package

5