HUBBELL POWER SYSTEMS
Image of 1SBM12AMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 12"
Buy America(n) Qualified

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 12"

Brand: Chance

Catalog ID: 1SBM12AMTB

12" Medium Duty Fiberglass 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM12AMTB

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359396338

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.6 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Carton Quantity

5

Pallet Quantity

120

Standard Package

1