HUBBELL POWER SYSTEMS
Image of 2SBH36AMTBAMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 2-Phase
* Representative image
Image of 2SBH36AMTBAMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 2-Phase

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 2-Phase

Brand: Chance

Catalog ID: 2SBH36AMTBAMTB

36 Heavy Duty 15° 2-Position Two-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

Product details

General

Catalog Number

2SBH36AMTBAMTB

Description - End Fitting

2 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

1800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2300 lb

UPC

096359823926

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

36 in

Length

36 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

20.2 lb

Electrical Ratings

Phase

2-Phase

Logistics

Standard Package

1

Resources and downloads