HUBBELL POWER SYSTEMS
Image of 2SBM42AMTBAMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 42" 2-Phase
*Representative image
Image of 2SBM42AMTBAMTB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 42" 2-Phase

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 42" 2-Phase

Brand: Chance

Catalog ID: 2SBM42AMTBAMTB

42 Medium Duty 15° 2-Position Two-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

2SBM42AMTBAMTB

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

950 lb

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

42 in

Length

42 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

13.3 lb

Electrical Ratings

Phase

2-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

950 lb

Logistics

Standard Package

1