HUBBELL POWER SYSTEMS
Image of 1SBM15AMSB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 15"
Image of 1SBM15AMSB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 15"

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 15"

Brand: Chance

Catalog ID: 1SBM15AMSB

15" Medium Duty Fiberglass 15° 2-Position Single-Phase Cutout / Arrester Bracket w/ Hardware & Spacer Bar

  • Single position end fitting with spacer bar
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

Product details

General

Catalog Number

1SBM15AMSB

Description - End Fitting

2 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

UPC

096359574200

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

15 in

Length

15 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.6 lb

Electrical Ratings

Phase

1-Phase

Logistics

Standard Package

1

Resources and downloads