HUBBELL POWER SYSTEMS
Image of 1SBM18AMSB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 18"
* Representative image
Image of 1SBM18AMSB 15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 18"
Buy America(n) Qualified

15° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 18"

Brand: Chance

Catalog ID: 1SBM18AMSB

18" Medium Duty Fiberglass 15° 2-Position Single-Phase Cutout / Arrester Bracket w/ Hardware & Spacer Bar

  • Single position end fitting with spacer bar
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM18AMSB

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359067726

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 2.5 in x 1.5 in

Distance From Pole

18 in

Height

1.5 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

9.66 lb

Width

2.5 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

180

Standard Package

6