HUBBELL POWER SYSTEMS
Image of 1SBM12CL 15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket, 12" (No Hardware)

15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket, 12" (No Hardware)

Brand: Chance

Catalog ID: 1SBM12CL

12" Medium Duty Fiberglass 15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket (No Hardware)

  • 3 position cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM12CL

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359067467

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.6 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Carton Quantity

6

Pallet Quantity

144

Standard Package

1