HUBBELL POWER SYSTEMS
15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 12"
Image of 1SBM12CLH 15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 12"

15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 12"

Brand: Chance

Catalog ID: 1SBM12CLH

12" Medium Duty Fiberglass 15° 4-Hole 3-Position Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware

  • 3 position cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM12CLH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359359869

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

12 in x 2.6 in x 2 in

Distance From Pole

12 in

Height

2 in

Length

12 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.71 lb

Width

2.6 in

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Carton Quantity

5

Pallet Quantity

120

Standard Package

5