HUBBELL POWER SYSTEMS
Image of 3SBM3618CLH 15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" 3-Phase w/ Hardware
* Representative image
Image of 3SBM3618CLH 15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" 3-Phase w/ Hardware
Buy America(n) Qualified

15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" 3-Phase w/ Hardware

Brand: Chance

Catalog ID: 3SBM3618CLH

36" 18" Medium Duty Fiberglass 15° 4-Hole Cloverleaf Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 3 position cloverleaf end fitting with hardware
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

3SBM3618CLH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1,200 lb

UPC

096359399148

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

42 in x 10 in x 23 in

Distance From Pole

36 in

Distance from Pole - Third Phase

18 in

Height

23 in

Length

42 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

17.6 lb

Width

10 in

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

10

Standard Package

5