HUBBELL POWER SYSTEMS
Image of 3SBM3618CL 15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" 3-Phase
*Representative image
Image of 3SBM3618CL 15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" 3-Phase

15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" 3-Phase

Brand: Chance

Catalog ID: 3SBM3618CL

36" 18" Medium Duty Fiberglass 15° 4-Hole Cloverleaf Three-Phase Cutout / Arrester Standoff Bracket

  • 3 position cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBM3618CL

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Product Type

Cloverleaf

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1,200 lb

UPC

096359366751

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Distance from Pole - Third Phase

18 in

Length

42 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

22 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1,200 lb

Logistics

Carton Quantity

5

Standard Package

5