HUBBELL POWER SYSTEMS
Image of 2SBM42CLCL 15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 42" 2-Phase

15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 42" 2-Phase

Brand: Chance

Catalog ID: 2SBM42CLCL

42" Medium Duty Fiberglass 15° 4-Hole Cloverleaf Two-Phase Cutout / Arrester Standoff Bracket

  • 3 position cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

2SBM42CLCL

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

950 lb

UPC

096359595823

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

42 in

Length

42 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

13.3 lb

Electrical Ratings

Phase

2-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

950 lb

Logistics

Standard Package

1