HUBBELL POWER SYSTEMS
15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 48" 18" 3-Phase w/ Hardware
Image of 3SBM4818CLH 15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 48" 18" 3-Phase w/ Hardware

15° 4-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 48" 18" 3-Phase w/ Hardware

Brand: Chance

Catalog ID: 3SBM4818CLH

48" 18" Medium Duty Fiberglass 15° 4-Hole Cloverleaf Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 3 position cloverleaf end fitting with hardware
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBM4818CLH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359400073

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

48 in x 9 in x 4.1 in

Distance From Pole

48 in

Distance from Pole - Third Phase

18 in

Height

4.1 in

Length

48 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

20 lb

Width

9 in

Electrical Ratings

Phase

3-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Carton Quantity

5

Pallet Quantity

5

Standard Package

5