HUBBELL POWER SYSTEMS
15° 7-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase
Image of 3SBM3618DFCL 15° 7-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase

15° 7-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 36" 18" Three-Phase

Brand: Chance

Catalog ID: 3SBM3618DFCL

36" 18" Medium Duty 15° 7-Hole Cloverleaf Three-Phase Cutout / Arrester Standoff Bracket

  • Dual function 7-hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBM3618DFCL

Description - End Fitting

7-Hole Cloverleaf

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359582441

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

48 in

Distance from Pole - Third Phase

13 in

Length

36 in

Mounting Bolt Spacing

6.00 in - 8.00 in

Radius - FWDE Wrap-Around

1.5

Weight

16.6 lb

Electrical Ratings

Phase

3-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Standard Package

5