HUBBELL POWER SYSTEMS
15° 7-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 48" 13" Three-Phase
Image of 3SBM4813DFCL 15° 7-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 48" 13" Three-Phase

15° 7-Hole Cloverleaf Cutout / Arrester Standoff Bracket, 48" 13" Three-Phase

Brand: Chance

Catalog ID: 3SBM4813DFCL

48" 13" Medium Duty 15° 7-Hole Cloverleaf Three-Phase Cutout / Arrester Standoff Bracket

  • Dual function 7-hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBM4813DFCL

Description - End Fitting

7-Hole Cloverleaf

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359489078

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

48 in

Distance from Pole - Third Phase

24 in

Length

48 in

Mounting Bolt Spacing

6.00 in - 8.00 in

Radius - FWDE Wrap-Around

1.5

Weight

18.1 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Carton Quantity

5

Standard Package

5