Brand: Chance
Catalog ID: 3SBM4818DFCLH
Catalog Number
3SBM4818DFCLH
Description - End Fitting
7-Hole Cloverleaf
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10,000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
900 lb
UPC
096359474050
Diameter - Rod / Tube
1.5 in
Distance From Pole
48 in
Distance from Pole - Third Phase
13 in
Length
48 in
Mounting Bolt Spacing
6.00 in - 8.00 in
Radius - FWDE Wrap-Around
1.5
Weight
16.7 lb
Phase
3-Phase
Buy America(n) Qualified
Contact Manufacturer
Standard Package
5