

Brand: Chance
Catalog ID: 3SBM4824DFCLH
Catalog Number
3SBM4824DFCLH
Description - End Fitting
7-Hole Cloverleaf
Product Type
Cloverleaf
Strength Rating - Minimum Ultimate, Longitudinal (L)
700 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10,000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
900 lb
UPC
096359474579
Diameter - Rod / Tube
1.5 in
Distance From Pole
48 in
Distance from Pole - Third Phase
24 in
Length
48 in
Mounting Bolt Spacing
6.00 in - 8.00 in
Radius - FWDE Wrap-Around
1.5
Weight
18.2 lb
Phase
3-Phase
Buy America(n) Qualified
Contact Manufacturer
Strength Rating - Minimum Ultimate, Longitudinal (L)
700 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10,000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
900 lb
Carton Quantity
5
Standard Package
5