HUBBELL POWER SYSTEMS
15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 21" (No Hardware)
Image of 1SBM21DFCL 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 21" (No Hardware)

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 21" (No Hardware)

Brand: Chance

Catalog ID: 1SBM21DFCL

21" Medium Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket (No Hardware)

  • Dual function 7-hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM21DFCL

Description - End Fitting

7-Hole 15° Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

825 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1050 lb

UPC

096359497127

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

21 in

Length

21 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

8.1 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

825 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1050 lb

Logistics

Pallet Quantity

72 EA

Standard Package

1