HUBBELL POWER SYSTEMS
15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 24" (No Hardware)
Image of 1SBM24DFCL 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 24" (No Hardware)

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 24" (No Hardware)

Brand: Chance

Catalog ID: 1SBM24DFCL

24" Medium Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket (No Hardware)

  • Dual function 7-hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM24DFCL

Description - End Fitting

7-Hole 15° Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359492115

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

8.5 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Pallet Quantity

72

Standard Package

1