HUBBELL POWER SYSTEMS
15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 36" 2-Phase w/ Hardware
Image of 2SBH36CLHCLH 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 36" 2-Phase w/ Hardware
*Representative image
Image of 2SBH36CLHCLH 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 36" 2-Phase w/ Hardware

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket, 36" 2-Phase w/ Hardware

Brand: Chance

Catalog ID: 2SBH36CLHCLH

36" Heavy Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Two-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 3 position cloverleaf end fitting
  • 2" (heavy duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

2SBH36CLHCLH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Product Type

Cloverleaf

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2600 lb

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

36 in

Length

36 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

20.2 lb

Electrical Ratings

Phase

2-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2600 lb

Logistics

Standard Package

1