HUBBELL POWER SYSTEMS
15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket W/ Hardware, 12"
Image of 1SBM12DFCLH 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket W/ Hardware, 12"

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket W/ Hardware, 12"

Brand: Chance

Catalog ID: 1SBM12DFCLH

12" Medium Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket W/ Hardware

  • Dual function 7-hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM12DFCLH

Description - End Fitting

3 Position 7 Hole Clover Leaf Apparatus Mount

EU RoHS Indicator

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359464525

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.9 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Pallet Quantity

120

Standard Package

5