HUBBELL POWER SYSTEMS
15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 18"
Image of 1SBH18CLH 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 18"

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand: Chance

Catalog ID: 1SBH18CLH

18" Heavy Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware

  • 3 position cloverleaf end fitting with hardware
  • 2" (heavy duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1SBH18CLH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359235682

Dimensions

Diameter - Rod / Tube

2 in

Dimensions

18 in x 13 in x 10 in

Distance From Pole

18 in

Height

10 in

Length

18 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

9.5 lb

Width

13 in

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

Logistics

Pallet Quantity

96

Standard Package

4