HUBBELL POWER SYSTEMS
15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 24"
Image of 1SBH24CLH 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 24"

15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware, 24"

Brand: Chance

Catalog ID: 1SBH24CLH

24" Heavy Duty Fiberglass 15° 7-Hole Dual Function Cloverleaf Cutout / Arrester Standoff Bracket w/ Hardware

  • 3 position cloverleaf end fitting with hardware
  • 2" (heavy duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1SBH24CLH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1750 lb

UPC

096359235729

Dimensions

Diameter - Rod / Tube

2 in

Dimensions

24 in x 2.75 in x 8.25 in

Distance From Pole

24 in

Height

8.25 in

Length

24 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

14.5 lb

Width

2.75 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1750 lb

Logistics

Pallet Quantity

48

Standard Package

4