HUBBELL POWER SYSTEMS
Image of T6531191 15° Cable Spacer / Tangent Standoff Bracket, 21"
Image of T6531191 15° Cable Spacer / Tangent Standoff Bracket, 21"
Buy America(n) Qualified

15° Cable Spacer / Tangent Standoff Bracket, 21"

Brand: Chance

Catalog ID: T6531191

21" Extra Heavy Duty 15° Fiberglass Cable Spacer / Tangent Standoff Bracket

  • Single position end fitting with clevis
  • 2.5" (extra heavy duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

T6531191

Description - End Fitting

Cable Spacer Mount

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

4,000 lb

UPC

096359062141

Dimensions

Diameter - Rod / Tube

2.5 in

Dimensions

21 in x 10.5 in x 4 in

Distance From Pole

21 in

Height

4 in

Length

21 in

Mounting Bolt Spacing

8 in

Weight

14.94 lb

Width

10.5 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

64

Standard Package

2

Resources and downloads