HUBBELL POWER SYSTEMS
Image of 1CSM15 15° Communication Standoff Bracket, 15"
Image of 1CSM15 15° Communication Standoff Bracket, 15"
Buy America(n) Qualified

15° Communication Standoff Bracket, 15"

Brand: Chance

Catalog ID: 1CSM15

15" Medium Duty Fiberglass 15° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1CSM15

Description - End Fitting

Communication clamp

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359242321

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

15 in

Length

15 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

4.2 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

216

Standard Package

1